Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56L40
Part #:XG1128
Catalog #:262Q56L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | J: | 6.38 in |
| L: | 4.34 in | B: | 7.12 |
| R: | 3.25 in | H: | 2.94 in |
| M: | 8.74 | P: | 5.57 in |
| N: | 5.63 | O: | 2.5 in |
| V: | 2.73 in | K: | 3.19 in |
| D: | 2.94 | C: | 8 in |
| I: | 3.69 in | BE: | 0.38 in |
| G: | 1.69 | BD: | 6.5 |
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 2.62 in |
| BF: | 0.41 | TAP Depth: | 0.58 in |
| LQ: | 5.69 in | E: | 3.19 |
| A: | 4.44 | T: | 1.125 |
Technical Specifications
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Thrust Rating - output shaft: | 3096 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.37 |
| Output Diameter (in): | 1.125 in | Model Code: | 262Q |
| Output Key: | 1/4 X 2.00 | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Output RPM: | 43.7 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Center Distance (in): | 2.62 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | L |
| Frame Size: | 56C | Assembly: | Q-L |
| Service Factor: | 1 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288353263 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

