Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56R10
Part #:XG1133
Catalog #:262Q56R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.12 | K: | 3.19 in |
| L: | 4.34 in | R: | 3.25 in |
| C: | 8 in | J: | 6.38 in |
| D: | 2.94 | P: | 5.57 in |
| O: | 2.5 in | F: | 3.38 |
| V: | 2.73 in | H: | 2.94 in |
| M: | 8.74 | N: | 5.63 |
| AK: | 4.5 | T: | 1.125 |
| A: | 4.44 | G: | 1.69 |
| H-Tap size: | 3/8 - 16 in | AJ: | 5.88 |
| TAP Depth: | 0.58 in | Center Distance (in): | 2.62 in |
| I: | 3.69 in | BD: | 6.5 |
| BF: | 0.41 | E: | 3.19 |
| LQ: | 5.69 in | BE: | 0.38 in |
Technical Specifications
| Thrust Rating - output shaft: | 1976 | Ratio: | 10:1 |
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.625 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.62 | Input RPM: | 1,750 |
| Assembly: | Q-R | Output Diameter (in): | 1.125 in |
| Ratio Range: | 10:1 | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | Raider | Model Code: | 262Q |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.07 |
| Frame Size: | 56C | Output Shaft Assembly Code: | R |
| Output RPM: | 175 | Input Diameter (in): | 0.625 in |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.00 | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353300 | Weight: | 56.00 LB |

