Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56R40
Part #:XG1138
Catalog #:262Q56R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.73 in | K: | 3.19 in |
| N: | 5.63 | F: | 3.38 |
| P: | 5.57 in | L: | 4.34 in |
| B: | 7.12 | H: | 2.94 in |
| C: | 8 in | R: | 3.25 in |
| J: | 6.38 in | O: | 2.5 in |
| M: | 8.74 | D: | 2.94 |
| Center Distance (in): | 2.62 in | G: | 1.69 |
| A: | 4.44 | LQ: | 5.69 in |
| BD: | 6.5 | T: | 1.125 |
| AK: | 4.5 | I: | 3.69 in |
| BE: | 0.38 in | BF: | 0.41 |
| TAP Depth: | 0.58 in | AJ: | 5.88 |
| H-Tap size: | 3/8 - 16 in | E: | 3.19 |
Technical Specifications
| Thrust Rating - output shaft: | 3096 | Input Bore (C Face): | 0.625 |
| Ratio: | 40:1 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.00 |
| Reducer: | Worm - Right Angle | Assembly: | Q-R |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Series Code: | Raider |
| Frame Size: | 56C | Output RPM: | 43.7 |
| Model Code: | 262Q | Gear Type: | Worm |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 1.37 |
| Center Distance (in): | 2.62 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288353348 | Weight: | 56.00 LB |

