Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56R60
Part #:XG1140
Catalog #:262Q56R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.94 in | F: | 3.38 |
| C: | 8 in | L: | 4.34 in |
| J: | 6.38 in | K: | 3.19 in |
| N: | 5.63 | B: | 7.12 |
| M: | 8.74 | P: | 5.57 in |
| O: | 2.5 in | R: | 3.25 in |
| V: | 2.73 in | D: | 2.94 |
| BE: | 0.38 in | G: | 1.69 |
| Center Distance (in): | 2.62 in | T: | 1.125 |
| A: | 4.44 | H-Tap size: | 3/8 - 16 in |
| BD: | 6.5 | BF: | 0.41 |
| AK: | 4.5 | LQ: | 5.69 in |
| I: | 3.69 in | E: | 3.19 |
| TAP Depth: | 0.58 in | AJ: | 5.88 |
Technical Specifications
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Reducer Style: | Standard | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3410 | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.62 |
| Output RPM: | 29.1 | Mounting Style: | No Base |
| Frame Size: | 56C | Input HP @ 1750 RPM: | 0.91 |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 2.00 |
| Series Code: | Raider | Assembly: | Q-R |
| Output Shaft Assembly Code: | R | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Model Code: | 262Q | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1805 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288353362 | Weight: | 56.00 LB |

