Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56LR20
Part #:XG1145
Catalog #:262Q56LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.12 | L: | 4.34 in |
| P: | 5.57 in | J: | 6.38 in |
| N: | 5.63 | D: | 2.94 |
| R: | 3.25 in | C: | 8 in |
| O: | 2.5 in | M: | 8.74 |
| K: | 3.19 in | V: | 2.73 in |
| H: | 2.94 in | F: | 3.38 |
| O*: | 2.5 in | BD: | 6.5 |
| Center Distance (in): | 2.62 in | LQ: | 5.69 in |
| AK: | 4.5 | T: | 1.125 |
| E: | 3.19 | H-Tap size: | 3/8 - 16 in |
| A: | 4.44 | TAP Depth: | 0.58 in |
| AJ: | 5.88 | G: | 1.69 |
| BF: | 0.41 | I: | 3.69 in |
| BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Nitrile | Ratio: | 20:1 |
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2536 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Assembly: | Q-LR | Ratio Range: | 20:1 |
| Frame Size: | 56C | Output Shaft Assembly Code: | D |
| Model Code: | 262Q | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 2.62 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.4 | Output Diameter (in): | 1.125 in |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.00 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1836 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288353409 | Weight: | 56.00 LB |

