Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56LR60
Part #:XG1150
Catalog #:262Q56LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.63 | P: | 5.57 in |
| R: | 3.25 in | F: | 3.38 |
| D: | 2.94 | J: | 6.38 in |
| V: | 2.73 in | C: | 8 in |
| M: | 8.74 | H: | 2.94 in |
| B: | 7.12 | O: | 2.5 in |
| L: | 4.34 in | K: | 3.19 in |
| BD: | 6.5 | T: | 1.125 |
| BF: | 0.41 | A: | 4.44 |
| TAP Depth: | 0.58 in | I: | 3.69 in |
| AJ: | 5.88 | LQ: | 5.69 in |
| E: | 3.19 | Center Distance (in): | 2.62 in |
| G: | 1.69 | O*: | 2.5 in |
| AK: | 4.5 | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Ratio: | 60:1 |
| Thrust Rating - output shaft: | 3410 | Input Speed: | 1750 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.125 in |
| Model Code: | 262Q | Reducer: | Worm - Right Angle |
| Output RPM: | 29.1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.62 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Output Shaft Orientation: | LR |
| Mounting Style: | No Base | Output Key: | 1/4 X 2.00 |
| Frame Size: | 56C | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Series Code: | Raider |
| Input HP @ 1750 RPM: | 0.91 | Gear Type: | Worm |
| Assembly: | Q-LR | Ratio Range: | 60:1 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1805 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288353447 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

