Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140L10
Part #:XG1153
Catalog #:262Q140L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.12 | C: | 8 in |
| K: | 3.19 in | V: | 2.73 in |
| J: | 6.38 in | P: | 5.57 in |
| L: | 4.34 in | H: | 2.94 in |
| F: | 3.38 | O: | 2.5 in |
| D: | 2.94 | M: | 8.74 |
| R: | 3.25 in | N: | 5.63 |
| T: | 1.125 | A: | 4.44 |
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
| G: | 1.69 | BF: | 0.41 |
| BE: | 0.38 in | TAP Depth: | 0.58 in |
| BD: | 6.5 | LQ: | 5.69 in |
| I: | 3.69 in | E: | 3.19 |
| Center Distance (in): | 2.62 in | AJ: | 5.88 |
Technical Specifications
| Ratio: | 10:1 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1976 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Model Code: | 262Q | Output RPM: | 175 |
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.07 |
| Ratio Range: | 10:1 | Output Key: | 1/4 X 2.00 |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Assembly: | Q-L | Center Distance (in): | 2.63 |
| Frame Size: | 140TC | Series Code: | Raider |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288353461 | Weight: | 56.00 LB |

