Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140L30
Part #:XG1157
Catalog #:262Q140L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.19 in | R: | 3.25 in |
| B: | 7.12 | D: | 2.94 |
| F: | 3.38 | O: | 2.5 in |
| C: | 8 in | P: | 5.57 in |
| L: | 4.34 in | H: | 2.94 in |
| N: | 5.63 | M: | 8.74 |
| V: | 2.73 in | J: | 6.38 in |
| A: | 4.44 | TAP Depth: | 0.58 in |
| AJ: | 5.88 | LQ: | 5.69 in |
| T: | 1.125 | Center Distance (in): | 2.62 in |
| BD: | 6.5 | AK: | 4.5 |
| I: | 3.69 in | E: | 3.19 |
| BF: | 0.41 | G: | 1.69 |
| H-Tap size: | 3/8 - 16 in | BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2956 | Reducer Style: | Standard |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Assembly: | Q-L |
| Input HP @ 1750 RPM: | 1.7 | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 2.63 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 1/4 X 2.00 | Frame Size: | 140TC |
| Series Code: | Raider | Model Code: | 262Q |
| Output Shaft Assembly Code: | L | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1833 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353492 | Weight: | 56.00 LB |

