Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140L50
Part #:XG1159
Catalog #:262Q140L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.73 in | N: | 5.63 |
| J: | 6.38 in | P: | 5.57 in |
| R: | 3.25 in | F: | 3.38 |
| O: | 2.5 in | C: | 8 in |
| M: | 8.74 | K: | 3.19 in |
| H: | 2.94 in | B: | 7.12 |
| D: | 2.94 | L: | 4.34 in |
| H-Tap size: | 3/8 - 16 in | A: | 4.44 |
| TAP Depth: | 0.58 in | AK: | 4.5 |
| LQ: | 5.69 in | Center Distance (in): | 2.62 in |
| AJ: | 5.88 | T: | 1.125 |
| E: | 3.19 | BF: | 0.41 |
| G: | 1.69 | BD: | 6.5 |
| I: | 3.69 in | BE: | 0.38 in |
Technical Specifications
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 3336 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 140TC | Ratio: | 50:1 |
| Reducer Style: | Standard | Output Shaft Assembly Code: | L |
| No. of Gear Reductions: | Single | Model Code: | 262Q |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 1.1 | Output Key: | 1/4 X 2.00 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Gear Type: | Worm |
| Center Distance (in): | 2.63 | Series Code: | Raider |
| Output Diameter (in): | 1.125 in | Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Assembly: | Q-L | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Torque Rating (in-lb): | 1843 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353515 | Weight: | 56.00 LB |

