Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140L60
Part #:XG1160
Catalog #:262Q140L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.19 in | M: | 8.74 |
| B: | 7.12 | D: | 2.94 |
| F: | 3.38 | O: | 2.5 in |
| N: | 5.63 | C: | 8 in |
| R: | 3.25 in | H: | 2.94 in |
| P: | 5.57 in | V: | 2.73 in |
| J: | 6.38 in | L: | 4.34 in |
| G: | 1.69 | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1.125 | H-Tap size: | 3/8 - 16 in |
| I: | 3.69 in | BE: | 0.38 in |
| TAP Depth: | 0.58 in | Center Distance (in): | 2.62 in |
| BD: | 6.5 | LQ: | 5.69 in |
| A: | 4.44 | E: | 3.19 |
Technical Specifications
| Ratio: | 60:1 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 3410 |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Input Speed: | 1750 | Manufacturer Reducer Size: | 262 |
| Maximum Input HP: | 1.216 hp @ 1750 rpm | Mounting Style: | No Base |
| Input HP @ 1750 RPM: | 0.91 | Gear Type: | Worm |
| Assembly: | Q-L | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.00 | Service Factor: | 1 |
| Model Code: | 262Q | Input Style: | C-Face Quill |
| Input Diameter (in): | 0.875 in | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | L | Output RPM: | 29.1 |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.63 | Frame Size: | 140TC |
| Output Diameter (in): | 1.125 in | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1805 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353522 | Weight: | 56.00 LB |

