Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140R10
Part #:XG1163
Catalog #:262Q140R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 8.74 | O: | 2.5 in |
| K: | 3.19 in | P: | 5.57 in |
| R: | 3.25 in | F: | 3.38 |
| C: | 8 in | H: | 2.94 in |
| B: | 7.12 | D: | 2.94 |
| L: | 4.34 in | V: | 2.73 in |
| N: | 5.63 | J: | 6.38 in |
| T: | 1.125 | G: | 1.69 |
| BE: | 0.38 in | LQ: | 5.69 in |
| BF: | 0.41 | I: | 3.69 in |
| BD: | 6.5 | AK: | 4.5 |
| AJ: | 5.88 | TAP Depth: | 0.58 in |
| A: | 4.44 | Center Distance (in): | 2.62 in |
| H-Tap size: | 3/8 - 16 in | E: | 3.19 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 1976 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Efficiency: | 80 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.07 | Output Key: | 1/4 X 2.00 |
| Model Code: | 262Q | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Output Shaft Assembly Code: | R |
| Center Distance (in): | 2.63 | Output RPM: | 175 |
| Service Factor: | 1 | Assembly: | Q-R |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Series Code: | Raider | Input RPM: | 1,750 |
| Gear Type: | Worm | Mounting Style: | No Base |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353546 | Weight: | 56.00 LB |

