Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140R20
Part #:XG1165
Catalog #:262Q140R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 8.74 | H: | 2.94 in |
| V: | 2.73 in | R: | 3.25 in |
| L: | 4.34 in | N: | 5.63 |
| F: | 3.38 | D: | 2.94 |
| J: | 6.38 in | B: | 7.12 |
| P: | 5.57 in | O: | 2.5 in |
| K: | 3.19 in | C: | 8 in |
| Center Distance (in): | 2.62 in | G: | 1.69 |
| T: | 1.125 | LQ: | 5.69 in |
| BE: | 0.38 in | BF: | 0.41 |
| E: | 3.19 | BD: | 6.5 |
| I: | 3.69 in | H-Tap size: | 3/8 - 16 in |
| AJ: | 5.88 | TAP Depth: | 0.58 in |
| AK: | 4.5 | A: | 4.44 |
Technical Specifications
| Thrust Rating - output shaft: | 2536 | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Ratio: | 20:1 | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Diameter (in): | 0.875 in |
| Input Style: | C-Face Quill | Frame Size: | 140TC |
| Output Key: | 1/4 X 2.00 | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Mounting Style: | No Base | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 2.4 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.125 in | Model Code: | 262Q |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Center Distance (in): | 2.63 |
| Series Code: | Raider | Assembly: | Q-R |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1836 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288353560 | Weight: | 56.00 LB |

