Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140R25
Part #:XG1166
Catalog #:262Q140R25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.84 | D: | 3.38 |
| J: | 5.19 in | F: | 1.69 |
| N: | 5.63 | L: | 4.34 in |
| K: | 8 in | P: | 5.57 in |
| H: | 2.94 in | R: | 3.25 in |
| M: | 8.74 | C: | 6.38 in |
| V: | 2.73 in | E: | 3.19 |
| A: | 7.12 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 1.63 |
| Ratio: | 25:1 | Input Bore (C Face): | 0.88 |
| Center Distance (in): | 2.63 | Input Diameter (in): | 0.875 in |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 2.487 |
| Frame Size: | 140TC | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1869 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662288684497 | Weight: | 56.00 LB |

