Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140R50
Part #:XG1169
Catalog #:262Q140R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 8.74 | P: | 5.57 in |
| N: | 5.63 | H: | 2.94 in |
| R: | 3.25 in | D: | 2.94 |
| J: | 6.38 in | B: | 7.12 |
| O: | 2.5 in | V: | 2.73 in |
| K: | 3.19 in | C: | 8 in |
| L: | 4.34 in | F: | 3.38 |
| H-Tap size: | 3/8 - 16 in | AJ: | 5.88 |
| Center Distance (in): | 2.62 in | E: | 3.19 |
| TAP Depth: | 0.58 in | BF: | 0.41 |
| LQ: | 5.69 in | I: | 3.69 in |
| AK: | 4.5 | T: | 1.125 |
| A: | 4.44 | BD: | 6.5 |
| BE: | 0.38 in | G: | 1.69 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 3336 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Ratio Range: | 50:1 |
| Output RPM: | 35 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Model Code: | 262Q |
| Assembly: | Q-R | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.00 | Center Distance (in): | 2.63 |
| Mounting Style: | No Base | Service Factor: | 1 |
| Series Code: | Raider | Output Shaft Assembly Code: | R |
| Frame Size: | 140TC | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1843 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288353591 | Weight: | 56.00 LB |

