Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140LR10
Part #:XG1173
Catalog #:262Q140LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | J: | 6.38 in |
| P: | 5.57 in | D: | 2.94 |
| N: | 5.63 | M: | 8.74 |
| L: | 4.34 in | C: | 8 in |
| K: | 3.19 in | B: | 7.12 |
| R: | 3.25 in | V: | 2.73 in |
| O: | 2.5 in | H: | 2.94 in |
| O*: | 2.5 in | AK: | 4.5 |
| TAP Depth: | 0.58 in | BD: | 6.5 |
| AJ: | 5.88 | G: | 1.69 |
| E: | 3.19 | T: | 1.125 |
| BF: | 0.41 | A: | 4.44 |
| Center Distance (in): | 2.62 in | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | LQ: | 5.69 in |
| I: | 3.69 in |
Technical Specifications
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 1976 |
| Ratio: | 10:1 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Efficiency: | 80 |
| Input Speed: | 1750 | Model Code: | 262Q |
| Input HP @ 1750 RPM: | 4.07 | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Assembly: | Q-LR |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.00 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 2.63 |
| Output Diameter (in): | 1.125 in | Output RPM: | 175 |
| Frame Size: | 140TC | Output Shaft Orientation: | LR |
| Series Code: | Raider | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288353621 | Weight: | 56.00 LB |

