Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140LR40
Part #:XG1178
Catalog #:262Q140LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.73 in | K: | 3.19 in |
| J: | 6.38 in | B: | 7.12 |
| L: | 4.34 in | O: | 2.5 in |
| R: | 3.25 in | D: | 2.94 |
| N: | 5.63 | P: | 5.57 in |
| H: | 2.94 in | F: | 3.38 |
| M: | 8.74 | C: | 8 in |
| G: | 1.69 | E: | 3.19 |
| BE: | 0.38 in | T: | 1.125 |
| BD: | 6.5 | AJ: | 5.88 |
| O*: | 2.5 in | AK: | 4.5 |
| I: | 3.69 in | H-Tap size: | 3/8 - 16 in |
| A: | 4.44 | Center Distance (in): | 2.62 in |
| LQ: | 5.69 in | TAP Depth: | 0.58 in |
| BF: | 0.41 |
Technical Specifications
| Thrust Rating - output shaft: | 3096 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Bore (C Face): | 0.875 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Input HP @ 1750 RPM: | 1.37 |
| No. of Gear Reductions: | Single | Output RPM: | 43.7 |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Product Type: | Worm Speed Reducer | Model Code: | 262Q |
| Output Shaft Orientation: | LR | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Assembly: | Q-LR |
| Output Shaft Assembly Code: | D | Mounting Style: | No Base |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.00 |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288353669 | Weight: | 56.00 LB |

