Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q180R5
Part #:XG1191
Catalog #:262Q180R5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | B: | 7.12 |
| D: | 2.94 | O: | 2.5 in |
| H: | 2.94 in | N: | 5.63 |
| M: | 8.74 | V: | 2.73 in |
| K: | 3.19 in | P: | 5.57 in |
| L: | 4.34 in | C: | 8 in |
| J: | 6.38 in | F: | 3.38 |
| AK: | 8.5 | BD: | 9 |
| H-Tap size: | 3/8 - 16 in | T: | 1.125 |
| LQ: | 6.13 in | TAP Depth: | 0.58 in |
| BF: | 0.53 | Center Distance (in): | 2.62 in |
| BE1: | 0.5 in | G: | 1.69 |
| AJ: | 7.25 | A: | 4.44 |
| E: | 3.19 | I: | 3.69 in |
Technical Specifications
| Efficiency: | 80 | Ratio: | 5:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1596 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Nitrile | Center Distance (in): | 2.63 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | Q-R | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 6.19 | Service Factor: | 1 |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.00 | Model Code: | 262Q |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Torque Rating (in-lb): | 1130 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288353775 | Weight: | 56.00 LB |

