Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56H10 115
Part #:XG1253
Catalog #:262Q56H10 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | M: | 7 |
| L: | 4.34 in | H: | 2.94 in |
| D: | 3.38 | P: | 5.57 in |
| R: | 3.25 in | J: | 5.19 in |
| B: | 4.84 | F: | 1.69 |
| N: | 3.5 | K: | 8 in |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Motor Frame Size: | 56C | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16x3/32 | Input Speed: | 1750 |
| Ratio: | 10:1 | Input Bore (C Face): | 0.63 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 1762 |
| Center Distance (in): | 2.63 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.956 | Series Code: | Raider |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Frame Size: | 56C | Gear Type: | Worm |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.625 in |
| Mounting Style: | Shaft Mt | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288354260 | Weight: | 55.00 LB |

