Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56H20 115
Part #:XG1255
Catalog #:262Q56H20 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | F: | 1.69 |
| P: | 5.57 in | K: | 8 in |
| N: | 3.5 | C: | 6.38 in |
| J: | 5.19 in | M: | 7 |
| B: | 4.84 | R: | 3.25 in |
| H: | 2.94 in | L: | 4.34 in |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Input Speed: | 1750 | Input Bore (C Face): | 0.63 |
| Efficiency: | 80 | Motor Frame Size: | 56C |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16x3/32 |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Mounting Style: | Shaft Mt | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.965 |
| Series Code: | Raider | Center Distance (in): | 2.63 |
| Frame Size: | 56C | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 1836 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288354284 | Weight: | 55.00 LB |

