Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56H25 115
Part #:XG1256
Catalog #:262Q56H25 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 7 | B: | 4.84 |
| J: | 5.19 in | C: | 6.38 in |
| H: | 2.94 in | K: | 8 in |
| D: | 3.38 | L: | 4.34 in |
| R: | 3.25 in | F: | 1.69 |
| P: | 5.57 in | N: | 3.5 |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 25:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16x3/32 | Input Bore (C Face): | 0.63 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 2.63 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Mounting Style: | Shaft Mt | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 2.487 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1869 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288685760 | Weight: | 55.00 LB |

