Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H10 115
Part #:XG1263
Catalog #:262Q140H10 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 8 in | C: | 6.38 in |
| H: | 2.94 in | M: | 7 |
| F: | 1.69 | R: | 3.25 in |
| B: | 4.84 | J: | 5.19 in |
| N: | 3.5 | L: | 4.34 in |
| P: | 5.57 in | D: | 3.38 |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 1762 |
| Input Bore (C Face): | 0.88 | Input Keyway (C Face): | 3/16x3/32 |
| Ratio: | 10:1 | Reducer Style: | Standard |
| Frame Size: | 140TC | Center Distance (in): | 2.63 |
| Mounting Style: | Shaft Mt | Input Diameter (in): | 0.875 in |
| Series Code: | Raider | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.938 in | Ratio Range: | 10:1 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.956 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288354345 | Weight: | 55.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

