Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H20 115
Part #:XG1265
Catalog #:262Q140H20 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 8 in | R: | 3.25 in |
| M: | 7 | P: | 5.57 in |
| H: | 2.94 in | N: | 3.5 |
| L: | 4.34 in | B: | 4.84 |
| C: | 6.38 in | J: | 5.19 in |
| D: | 3.38 | F: | 1.69 |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Reducer Style: | Standard | Ratio: | 20:1 |
| Efficiency: | 80 | Input Bore (C Face): | 0.88 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2091 |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16x3/32 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.965 |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Mounting Style: | Shaft Mt | Series Code: | Raider |
| Frame Size: | 140TC | Center Distance (in): | 2.63 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1836 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288354369 | Weight: | 55.00 LB |

