Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H30 115
Part #:XG1267
Catalog #:262Q140H30 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 8 in | H: | 2.94 in |
| F: | 1.69 | R: | 3.25 in |
| J: | 5.19 in | B: | 4.84 |
| N: | 3.5 | D: | 3.38 |
| P: | 5.57 in | C: | 6.38 in |
| M: | 7 | L: | 4.34 in |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2091 |
| Efficiency: | 80 | Input Bore (C Face): | 0.88 |
| Ratio: | 30:1 | Input Speed: | 1750 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16x3/32 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Series Code: | Raider |
| Frame Size: | 140TC | Mounting Style: | Shaft Mt |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.145 |
| Center Distance (in): | 2.63 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1833 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288354376 | Weight: | 55.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

