Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H60 115
Part #:XG1270
Catalog #:262Q140H60 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 3.5 | K: | 8 in |
| F: | 1.69 | H: | 2.94 in |
| P: | 5.57 in | M: | 7 |
| B: | 4.84 | R: | 3.25 in |
| C: | 6.38 in | D: | 3.38 |
| L: | 4.34 in | J: | 5.19 in |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Input Keyway (C Face): | 3/16x3/32 | Efficiency: | 80 |
| Reducer Style: | Standard | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 2091 | Input Bore (C Face): | 0.88 |
| Input Speed: | 1750 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 1.216 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.63 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Mounting Style: | Shaft Mt |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.938 in |
| Frame Size: | 140TC | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1805 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288551034 | Weight: | 55.00 LB |

