Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56H10 015
Part #:XG1274
Catalog #:262Q56H10 015
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.34 in | K: | 8 in |
| F: | 1.69 | M: | 7 |
| H: | 2.94 in | B: | 4.84 |
| C: | 6.38 in | P: | 5.57 in |
| D: | 3.38 | R: | 3.25 in |
| J: | 5.19 in | N: | 3.5 |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Efficiency: | 80 | Input Bore (C Face): | 0.63 |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 1762 |
| Input Keyway (C Face): | 3/16x3/32 | Ratio: | 10:1 |
| Output Diameter (in): | 0.938 in | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 4.956 |
| Gear Type: | Worm | Frame Size: | 56C |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288999454 | Weight: | 55.00 LB |

