Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56H40 015
Part #:XG1279
Catalog #:262Q56H40 015
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.34 in | F: | 1.69 |
| M: | 7 | N: | 3.5 |
| J: | 5.19 in | B: | 4.84 |
| C: | 6.38 in | K: | 8 in |
| D: | 3.38 | P: | 5.57 in |
| H: | 2.94 in | R: | 3.25 in |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Input Bore (C Face): | 0.63 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2091 | Input Keyway (C Face): | 3/16x3/32 |
| Efficiency: | 80 | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 0.938 in |
| Input HP @ 1750 RPM: | 1.695 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288999508 | Weight: | 55.00 LB |

