Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H15 100
Part #:XG1301
Catalog #:262Q140H15 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | D: | 3.38 |
| F: | 1.69 | R: | 3.25 in |
| P: | 5.57 in | J: | 5.19 in |
| K: | 8 in | M: | 7 |
| L: | 4.34 in | N: | 3.5 |
| B: | 4.84 | H: | 2.94 in |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 15:1 |
| Input Keyway (C Face): | 3/16x3/32 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2069 | Input Speed: | 1750 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.88 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.614 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Frame Size: | 140TC | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Center Distance (in): | 2.63 |
| Output Diameter (in): | 1.000 in | Output Torque Rating (in-lb): | 1737 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288999720 | Weight: | 55.00 LB |

