Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56H20 102
Part #:XG1330
Catalog #:262Q56H20 102
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.84 | P: | 5.57 in |
| C: | 6.38 in | K: | 8 in |
| D: | 3.38 | J: | 5.19 in |
| N: | 3.5 | M: | 7 |
| H: | 2.94 in | F: | 1.69 |
| L: | 4.34 in | R: | 3.25 in |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/16x3/32 | Reducer Style: | Standard |
| Input Speed: | 1750 | Input Bore (C Face): | 0.63 |
| Efficiency: | 80 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 2.965 |
| Frame Size: | 56C | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1836 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288000013 | Weight: | 55.00 LB |

