Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H20 102
Part #:XG1338
Catalog #:262Q140H20 102
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.94 in | N: | 3.5 |
| M: | 7 | J: | 5.19 in |
| P: | 5.57 in | L: | 4.34 in |
| F: | 1.69 | C: | 6.38 in |
| D: | 3.38 | K: | 8 in |
| B: | 4.84 | R: | 3.25 in |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 20:1 |
| Input Bore (C Face): | 0.88 | Thrust Rating - output shaft: | 2091 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16x3/32 |
| Reducer Style: | Standard | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.965 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.63 |
| Input Style: | C-Face Quill | Frame Size: | 140TC |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1836 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288000099 | Weight: | 55.00 LB |

