Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H10 103
Part #:XG1354
Catalog #:262Q140H10 103
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.94 in | L: | 4.34 in |
| K: | 8 in | R: | 3.25 in |
| D: | 3.38 | N: | 3.5 |
| B: | 4.84 | J: | 5.19 in |
| C: | 6.38 in | F: | 1.69 |
| M: | 7 | P: | 5.57 in |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 10:1 |
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Input Bore (C Face): | 0.88 | Input Keyway (C Face): | 3/16x3/32 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1762 |
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 4.956 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.63 | Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288000259 | Weight: | 55.00 LB |

