Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H50 103
Part #:XG1360
Catalog #:262Q140H50 103
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 5.57 in | M: | 7 |
| D: | 3.38 | R: | 3.25 in |
| C: | 6.38 in | H: | 2.94 in |
| F: | 1.69 | K: | 8 in |
| B: | 4.84 | L: | 4.34 in |
| N: | 3.5 | J: | 5.19 in |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16x3/32 |
| Ratio: | 50:1 | Input Bore (C Face): | 0.88 |
| Thrust Rating - output shaft: | 2091 | Efficiency: | 80 |
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 1.42 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Center Distance (in): | 2.63 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1843 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288000310 | Weight: | 55.00 LB |

