Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56H10 104
Part #:XG1364
Catalog #:262Q56H10 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 7 | R: | 3.25 in |
| P: | 5.57 in | K: | 8 in |
| D: | 3.38 | H: | 2.94 in |
| B: | 4.84 | F: | 1.69 |
| J: | 5.19 in | L: | 4.34 in |
| N: | 3.5 | C: | 6.38 in |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Input Bore (C Face): | 0.63 | Input Keyway (C Face): | 3/16x3/32 |
| Thrust Rating - output shaft: | 1762 | Efficiency: | 80 |
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Ratio: | 10:1 | Reducer Style: | Standard |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 4.956 | Frame Size: | 56C |
| Input Style: | C-Face Quill | Center Distance (in): | 2.63 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288000365 | Weight: | 55.00 LB |

