Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56H20 104
Part #:XG1366
Catalog #:262Q56H20 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 5.57 in | K: | 8 in |
| M: | 7 | D: | 3.38 |
| N: | 3.5 | B: | 4.84 |
| H: | 2.94 in | C: | 6.38 in |
| J: | 5.19 in | L: | 4.34 in |
| F: | 1.69 | R: | 3.25 in |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.63 | Thrust Rating - output shaft: | 2091 |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16x3/32 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 2.965 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1836 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288000389 | Weight: | 55.00 LB |

