Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56H40 104
Part #:XG1369
Catalog #:262Q56H40 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | H: | 2.94 in |
| K: | 8 in | J: | 5.19 in |
| F: | 1.69 | P: | 5.57 in |
| L: | 4.34 in | N: | 3.5 |
| D: | 3.38 | B: | 4.84 |
| M: | 7 | C: | 6.38 in |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Input Keyway (C Face): | 3/16x3/32 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.63 | Motor Frame Size: | 56C |
| Efficiency: | 80 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2091 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 1.695 | Gear Type: | Worm |
| Center Distance (in): | 2.63 | Ratio Range: | 40:1 |
| Frame Size: | 56C | Output Diameter (in): | 1.250 in |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288000419 | Weight: | 55.00 LB |

