Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56H30 105
Part #:XG1386
Catalog #:262Q56H30 105
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 3.5 | P: | 5.57 in |
| K: | 8 in | C: | 6.38 in |
| D: | 3.38 | R: | 3.25 in |
| H: | 2.94 in | F: | 1.69 |
| B: | 4.84 | L: | 4.34 in |
| J: | 5.19 in | M: | 7 |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2091 | Input Keyway (C Face): | 3/16x3/32 |
| Ratio: | 30:1 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.63 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 2.63 | Frame Size: | 56C |
| Output Diameter (in): | 1.3125 in | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.145 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1833 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288000631 | Weight: | 48.22 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 18.80 IN |
| Packaged Height: | 13.70 IN |

