Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H40 105
Part #:XG1395
Catalog #:262Q140H40 105
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.34 in | C: | 6.38 in |
| R: | 3.25 in | P: | 5.57 in |
| N: | 3.5 | F: | 1.69 |
| J: | 5.19 in | D: | 3.38 |
| H: | 2.94 in | K: | 8 in |
| B: | 4.84 | M: | 7 |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Reducer Style: | Standard | Motor Frame Size: | 140TC |
| Ratio: | 40:1 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.88 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2091 | Input Keyway (C Face): | 3/16x3/32 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.63 |
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.695 | Output Diameter (in): | 1.3125 in |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288000723 | Weight: | 55.00 LB |

