Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H30 106
Part #:XG1412
Catalog #:262Q140H30 106
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 5.57 in | R: | 3.25 in |
| M: | 7 | N: | 3.5 |
| F: | 1.69 | L: | 4.34 in |
| B: | 4.84 | D: | 3.38 |
| C: | 6.38 in | K: | 8 in |
| H: | 2.94 in | J: | 5.19 in |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16x3/32 | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2091 | Input Bore (C Face): | 0.88 |
| Input HP @ 1750 RPM: | 2.145 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.375 in | Frame Size: | 140TC |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 2.63 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1833 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288000907 | Weight: | 55.00 LB |

