Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56H30 107
Part #:XG1422
Catalog #:262Q56H30 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5.19 in | L: | 4.34 in |
| F: | 1.69 | K: | 8 in |
| N: | 3.5 | B: | 4.84 |
| H: | 2.94 in | C: | 6.38 in |
| R: | 3.25 in | D: | 3.38 |
| P: | 5.57 in | M: | 7 |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16x3/32 | Ratio: | 30:1 |
| Input Bore (C Face): | 0.63 | Thrust Rating - output shaft: | 2091 |
| Efficiency: | 80 | Motor Frame Size: | 56C |
| Frame Size: | 56C | Center Distance (in): | 2.63 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.145 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1833 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288001041 | Weight: | 55.00 LB |

