Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56H40 107
Part #:XG1423
Catalog #:262Q56H40 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5.19 in | N: | 3.5 |
| P: | 5.57 in | C: | 6.38 in |
| B: | 4.84 | F: | 1.69 |
| D: | 3.38 | L: | 4.34 in |
| R: | 3.25 in | K: | 8 in |
| M: | 7 | H: | 2.94 in |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16x3/32 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.63 | Efficiency: | 80 |
| Input HP @ 1750 RPM: | 1.695 | Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288001058 | Weight: | 55.00 LB |

