Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H10 107
Part #:XG1426
Catalog #:262Q140H10 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.34 in | B: | 4.84 |
| N: | 3.5 | F: | 1.69 |
| J: | 5.19 in | D: | 3.38 |
| C: | 6.38 in | P: | 5.57 in |
| H: | 2.94 in | R: | 3.25 in |
| M: | 7 | K: | 8 in |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Input Keyway (C Face): | 3/16x3/32 | Reducer Style: | Standard |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1762 |
| Motor Frame Size: | 140TC | Ratio: | 10:1 |
| Input Speed: | 1750 | Input Bore (C Face): | 0.88 |
| Center Distance (in): | 2.63 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Frame Size: | 140TC |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 4.956 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288001089 | Weight: | 55.00 LB |

