Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H15 107
Part #:XG1427
Catalog #:262Q140H15 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | H: | 2.94 in |
| B: | 4.84 | R: | 3.25 in |
| C: | 6.38 in | P: | 5.57 in |
| J: | 5.19 in | L: | 4.34 in |
| F: | 1.69 | N: | 3.5 |
| M: | 7 | K: | 8 in |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Thrust Rating - output shaft: | 2069 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.88 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16x3/32 |
| Input Speed: | 1750 | Ratio: | 15:1 |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Ratio Range: | 15:1 |
| Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.614 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1737 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288001096 | Weight: | 55.00 LB |

