Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H40 107
Part #:XG1431
Catalog #:262Q140H40 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5.19 in | K: | 8 in |
| N: | 3.5 | H: | 2.94 in |
| L: | 4.34 in | D: | 3.38 |
| M: | 7 | P: | 5.57 in |
| F: | 1.69 | C: | 6.38 in |
| R: | 3.25 in | B: | 4.84 |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Ratio: | 40:1 | Input Speed: | 1750 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16x3/32 |
| Input Bore (C Face): | 0.88 | Thrust Rating - output shaft: | 2091 |
| Reducer Style: | Standard | Motor Frame Size: | 140TC |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.438 in |
| Frame Size: | 140TC | Center Distance (in): | 2.63 |
| Input HP @ 1750 RPM: | 1.695 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288001133 | Weight: | 55.00 LB |

