Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H40 108
Part #:XG1449
Catalog #:262Q140H40 108
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | N: | 3.5 |
| D: | 3.38 | F: | 1.69 |
| K: | 8 in | M: | 7 |
| C: | 6.38 in | H: | 2.94 in |
| L: | 4.34 in | B: | 4.84 |
| J: | 5.19 in | P: | 5.57 in |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Efficiency: | 80 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16x3/32 | Input Speed: | 1750 |
| Ratio: | 40:1 | Input Bore (C Face): | 0.88 |
| Input Torque: | 61.04 in-Lbs @1750 input rpm, 1 HP | Thrust Rating - output shaft: | 2091 |
| Reducer Style: | Standard | Input Style: | C-Face Quill |
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 1.500 in |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 1.695 |
| Ratio Range: | 40:1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 43.7 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288001317 | Weight: | 55.00 LB |

