Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UH50 015
Part #:XG1515
Catalog #:262UH50 015
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.84 | X: | 0.75 in |
| L: | 4.34 in | F: | 1.69 |
| M: | 7 | Y: | 2.38 in |
| C: | 6.38 in | N: | 3.5 |
| H: | 2.94 in | D: | 3.38 |
| J: | 6.07 in | O: | 9.76 in |
| K: | 8 in | A: | 7.12 |
| E: | 3.19 |
Technical Specifications
| Ratio: | 50:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2091 | Key Length: | 1.63 |
| Reducer Style: | Standard | Input Torque: | 51.14 in-Lbs @1750 input rpm, 1 HP |
| Input Speed: | 1750 | Key Sq.: | 0.1875 |
| Gear Type: | Worm | Input Style: | Shaft |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.42 | Center Distance (in): | 2.63 |
| Output Diameter (in): | 0.938 in | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 35 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288254324 | Weight: | 51.00 LB |

