Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UH20 101
Part #:XG1529
Catalog #:262UH20 101
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | F: | 1.69 |
| O: | 9.76 in | L: | 4.34 in |
| M: | 7 | Y: | 2.38 in |
| H: | 2.94 in | X: | 0.75 in |
| K: | 8 in | B: | 4.84 |
| J: | 6.07 in | C: | 6.38 in |
| N: | 3.5 | E: | 3.19 |
| A: | 7.12 |
Technical Specifications
| Input Torque: | 106.78 in-Lbs @1750 input rpm, 1 HP | Ratio: | 20:1 |
| Key Sq.: | 0.1875 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2091 | Reducer Style: | Standard |
| Input Speed: | 1750 | Key Length: | 1.63 |
| Input Style: | Shaft | Output Diameter (in): | 1.0625 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.965 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 87.5 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288254461 | Weight: | 51.00 LB |

