Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UH50 101
Part #:XG1533
Catalog #:262UH50 101
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.07 in | Y: | 2.38 in |
| H: | 2.94 in | B: | 4.84 |
| O: | 9.76 in | L: | 4.34 in |
| D: | 3.38 | K: | 8 in |
| F: | 1.69 | M: | 7 |
| C: | 6.38 in | X: | 0.75 in |
| N: | 3.5 | E: | 3.19 |
| A: | 7.12 |
Technical Specifications
| Ratio: | 50:1 | Input Torque: | 51.14 in-Lbs @1750 input rpm, 1 HP |
| Thrust Rating - output shaft: | 2091 | Key Sq.: | 0.1875 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Speed: | 1750 | Key Length: | 1.63 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.42 | Ratio Range: | 50:1 |
| Center Distance (in): | 2.63 | Output Diameter (in): | 1.0625 in |
| Input Style: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 35 in-Lbs @1750 input rpm, 1 HP in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288254508 | Weight: | 51.00 LB |

