Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UH5 102
Part #:XG1535
Catalog #:262UH5 102
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.34 in | F: | 1.69 |
| K: | 8 in | B: | 4.84 |
| H: | 2.94 in | X: | 0.75 in |
| N: | 3.5 | C: | 6.38 in |
| O: | 9.76 in | D: | 3.38 |
| Y: | 2.38 in | J: | 5.62 in |
| M: | 7 | E: | 3.19 |
| A: | 7.12 |
Technical Specifications
| Input Speed: | 1750 | Key Length: | 1.63 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1420 | Ratio: | 5:1 |
| Input Torque: | 241.04 in-Lbs @1750 input rpm, 1 HP | Key Sq.: | 0.1875 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.693 | Ratio Range: | 5:1 |
| Center Distance (in): | 2.63 | Input Style: | Shaft |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 350 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288254522 | Weight: | 51.00 LB |

