Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UH30 102
Part #:XG1540
Catalog #:262UH30 102
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | C: | 6.38 in |
| H: | 2.94 in | B: | 4.84 |
| K: | 8 in | J: | 6.07 in |
| F: | 1.69 | Y: | 2.38 in |
| M: | 7 | O: | 9.76 in |
| L: | 4.34 in | N: | 3.5 |
| X: | 0.75 in | A: | 7.12 |
| E: | 3.19 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 2091 |
| Reducer Style: | Standard | Key Sq.: | 0.1875 |
| Ratio: | 30:1 | Key Length: | 1.63 |
| Input Torque: | 77.25 in-Lbs @1750 input rpm, 1 HP | Input Speed: | 1750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.145 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 58.3 in-Lbs @1750 input rpm, 1 HP in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288254577 | Weight: | 51.00 LB |

