Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UH20 103
Part #:XG1547
Catalog #:262UH20 103
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.69 | M: | 7 |
| B: | 4.84 | D: | 3.38 |
| Y: | 2.38 in | O: | 9.76 in |
| N: | 3.5 | J: | 6.07 in |
| X: | 0.75 in | H: | 2.94 in |
| C: | 6.38 in | K: | 8 in |
| L: | 4.34 in | A: | 7.12 |
| E: | 3.19 |
Technical Specifications
| Efficiency: | 80 | Key Sq.: | 0.1875 |
| Reducer Style: | Standard | Key Length: | 1.63 |
| Thrust Rating - output shaft: | 2091 | Ratio: | 20:1 |
| Input Torque: | 106.78 in-Lbs @1750 input rpm, 1 HP | Input Speed: | 1750 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 2.63 |
| Input HP @ 1750 RPM: | 2.965 | Input Style: | Shaft |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 87.5 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288254645 | Weight: | 51.00 LB |

