Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UH40 106
Part #:XG1568
Catalog #:262UH40 106
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 9.76 in | M: | 7 |
| F: | 1.69 | L: | 4.34 in |
| B: | 4.84 | X: | 0.75 in |
| Y: | 2.38 in | C: | 6.38 in |
| K: | 8 in | J: | 6.07 in |
| H: | 2.94 in | N: | 3.5 |
| D: | 3.38 | A: | 7.12 |
| E: | 3.19 |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2091 | Ratio: | 40:1 |
| Key Sq.: | 0.1875 | Key Length: | 1.63 |
| Input Torque: | 61.04 in-Lbs @1750 input rpm, 1 HP | Efficiency: | 80 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.695 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.375 in |
| Center Distance (in): | 2.63 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 43.7 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288254850 | Weight: | 51.00 LB |

